text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Vertical Bracket
Size
12
Version 1
long
Body material
aluminium
B=Width
75
H=Height
192
B1
60
B2
42,43
D
6,4
D1
M06
H1
180
H2
5,7
H4
8
H5
7,5
H6
165
L1
27
L2
36
L3
7

Description

Material
Aluminium alloy.
Version
anodised.
Note
The vertical bracket is mounted vertically to the mounting surface.
Can be combined with positioning stages, cross stages, vertical stages and all other components of the same size.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought