text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Vertical Bracket
Size
8
Version 1
long
Body material
aluminium
B=Width
46
H=Height
129
B1
36
B2
25,46
D
4,2
D1
M04
H1
120
H2
4,7
H4
8
H5
6
H6
108
L1
23
L2
30
L3
4

Description

Material
Aluminium alloy.
Version
anodised.
Note
The vertical bracket is mounted vertically to the mounting surface.
Can be combined with positioning stages, cross stages, vertical stages and all other components of the same size.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought