text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel Angle
Body material
aluminium
H=Height
98
B
25
D
40
D1
11
D2
M10
D3
M10
H1
65
H2
20
L
150
L1
130

Description

Material
Aluminium alloy.
Version
Milled and anodised
Note
The swivel angle is mounted on a rotary positioning table and offers further mounting possibilities.
Suitable for 21160 in matching sizes.
Drawing reference
1) D3 for socket head screw ISO 4762
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought