Material
Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Version
Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Show more
Show less
Description
Material
Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Version
Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Note
360° adjustment, no end stop.
Scale graduation is 10 increments.
Transmission ratio:
21160-08 = 50:1
21160-12 = 55:1
21160-25 = 50:1
The rotary stage can be easily combined with other modules of the same size.
Scale graduation is 10 increments.
Transmission ratio:
21160-08 = 50:1
21160-12 = 55:1
21160-25 = 50:1
The rotary stage can be easily combined with other modules of the same size.
Drawing reference
All counterbores to DIN 74-Bm (D6)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.