Positioning Table
short
aluminium
- Adjustments can be made without the need to loosen or clamp the spindle
- Play-free axial backlash
- Mounting position can be set in 4 positions using one screw
- Self-locking spindle
- Modular design offers simple combination options
£260.63
plus sales tax
Added to your shopping cart
Designation
Positioning Table
Version 1
short
Version 2
with position indicator
Body material
aluminium
Component material
stainless steel
B=Width
46
H=Height
24
L=Length
135
S=Travel
14
B1
36
B2
21
D
26
D1
23
D2
M06X1
D3
8
D4
M04
D5
4
F1 (N)
200
F2 (N)
200
F3 (N)
X = 39 (50)
H1
20
H2
27
H3
23
H4
14
L1
80
L2
46
L3
36
L4
20
Mx (Nm)
1,9
My (Nm)
0,9
Mz (Nm)
1,9
Description
Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
No axial backlash.
Spindle self-locking, with additional lock.
Note
Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Digital position indicators with 0.1 mm display accuracy, digits increase with right rotation. The display value of the position indicator can be adjusted by turning the carrier ring. The mounted position of the position indicator can be set in 4 positions with a screw.
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
Digital position indicators with 0.1 mm display accuracy, digits increase with right rotation. The display value of the position indicator can be adjusted by turning the carrier ring. The mounted position of the position indicator can be set in 4 positions with a screw.
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.