text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Table
Version 1
long
Version 2
with electronic position indicator
Body material
aluminium
Component material
stainless steel
B=Width
75
H=Height
28
L=Length
239
S=Travel
73
B1
60
B2
38
B3
33
D
26
D1
23
D2
M06X1
D3
12
D4
M06
D5
6
F1 (N)
300
F2 (N)
300
F3 (N)
300
H1
25
H2
28,5
H3
27
H4
15,5
H5
7
H6
31
H7
52
Hazardous goods class
danger goods class 9
L1
180
L2
75
L3
60
L4
15
L5
11
L6
29,4
Mx (Nm)
18
My (Nm)
18
Mz (Nm)
18
UN No.
3091

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
The almost play-free guides and absolutely play-free spindle enables adjustment without the need to loosen or clamp the spindle.
Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the positioning stage to be easily combined with other items of the same size.
Drawing reference
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21124-25
d) left
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought