text.skipToContent text.skipToNavigation
EN
Choose your language

21170

Pivot heads swivel angle 30°

  • Fitted with ball joint
  • Rotates 360° about its own axis
  • Suitable for various positioning systems
Special features:

from £63.69

plus sales tax

Description

Material
Aluminium alloy.
Version
anodised.
Note
Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21180.
Drawing reference
all (9x) counterbores to DIN 974-1 (D4),
all (9x) nuts DIN 934 M (D4)

By pressing out the nuts countersinks for socket screws become available allowing both fastening variations to be used.

1) D3 clamping screw (2x)