Mounting Angle
aluminium
- For mounting components at a 45° and 90° angle
- Suitable for various positioning systems
£49.92
plus sales tax
Added to your shopping cart
Designation
Mounting Angle
Body material
aluminium
L=Length
94
B
18
B1
13,5
B2
10,8
B3
6,6
L1
60
L2
26,5
L3
17,5
S
8
Description
Material
Aluminium alloy.
Version
Milled and anodised
Note
Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21180 in the respective size.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.