text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cross Table
Form
A
Version 1
short
Body material
aluminium
B=Width
46
H=Height
18
L=Length
108,5
S=Travel
14
B1
36
B2
21
D
26
D1
23
D2
M06X1
D3
8
D4
M04
D5
4
F1 (N)
200
F2 (N)
200
F3 (N)
X = 39 (50)
H1
14
H2
27
H3
23
H4
14
L1
80
L2
46
L3
75
L4
20
L5
2
Mx (Nm)
1,9
My (Nm)
0,9
Mz (Nm)
1,9

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle.
The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel.
The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range