Position Indicator
battery powered
plastic
- For play-free position recording
- Use maingly for measurement tasks
- Angle display is programmable
- Repeat accuracy ±0.01 mm
- Reset, chain dimension and offset via keypad
£169.40
plus sales tax
Added to your shopping cart
Designation
Position Indicator
Version 1
battery powered
Body material
plastic
H=Height
40
L=Length
76
Description
Material
Housing plastic.
Screen LCD display.
Screen LCD display.
Version
Position indicator with integrated battery compartment.
Plug-in sensor.
Low-power LCD.
Plug-in sensor.
Low-power LCD.
Note
Digital, mains-independent measurement display for play-free position detection.
The system is often used in industry and trade for measuring tasks on length and angle stops (on panel saws, sheet punches, press breaks...).
The recommended dimensions for switchboard installation are 67+3 x 33+0.3.
The angle display is programmable.
The display is ~11 mm high and scaleable from -999999 to 999999.
The max. display accuracy is 10 µm.
The position indicator features a battery-backed memory and a battery monitoring system with a low-batt symbol at ~2.4 V.
The battery is easy to change via the battery compartment.
Energy is supplied via 2 micro AAA batteries (not supplied).
The system is often used in industry and trade for measuring tasks on length and angle stops (on panel saws, sheet punches, press breaks...).
The recommended dimensions for switchboard installation are 67+3 x 33+0.3.
The angle display is programmable.
The display is ~11 mm high and scaleable from -999999 to 999999.
The max. display accuracy is 10 µm.
The position indicator features a battery-backed memory and a battery monitoring system with a low-batt symbol at ~2.4 V.
The battery is easy to change via the battery compartment.
Energy is supplied via 2 micro AAA batteries (not supplied).
Technical Data
- Resolution 0.01; 0.05; 0.1; 1 mm/ 0.001; 0.01 inch
- System accuracy ±(0.1 + 0.01 x L) mm, L in m
- Operating voltage 3 V DC, protected against polarity reversal
- Current consumption ~150 µA at 3 V DC
- Repeat accuracy ±0.01mm
- Travel speed max. 5 m/s
- EMC EN 61000-6-2; EN 61000-6-4
- Rating IP 40, general device
- Rating IP 54, front side
- System accuracy ±(0.1 + 0.01 x L) mm, L in m
- Operating voltage 3 V DC, protected against polarity reversal
- Current consumption ~150 µA at 3 V DC
- Repeat accuracy ±0.01mm
- Travel speed max. 5 m/s
- EMC EN 61000-6-2; EN 61000-6-4
- Rating IP 40, general device
- Rating IP 54, front side
Temperature range
- Ambient temperature 0…60°C
- Storage temperature -10…70°C
- Storage temperature -10…70°C
Assembly
Installation must be carried out according to the enclosed user information.
Functions
- Chain dimension and reset function
- Direct entry of reference/offset value
- Direct entry of reference/offset value
Attention
The relative humidity must not exceed 95%. Dewing is not permissible.
Drawing reference
1) Sensor connection
2) Battery compartment
2) Battery compartment
Accessory
- Magnetic sensors 21720
- Magnetic tapes 21725
- Hollow shaft sensors 21730
- Magnetic tapes 21725
- Hollow shaft sensors 21730
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.