Magnetic Sensor
miniature construction
aluminium
- IP rating 67
- Position measurement takes place without contact
- Plug-in connection to position indicators 21700 & 21712
- Various cable lengths
£143.66
plus sales tax
Added to your shopping cart
Designation
Magnetic Sensor
Version 1
miniature construction
Body material
aluminium
H=Height
15
L=Length
26,7
P=Cable length
5000
Description
Material
Housing aluminium.
Cable sheath PVC.
Cable sheath PVC.
Version
Compact sensor and plug design.
Flat connector, 8-pole, 1x pin.
Connection cable, 6-wire, ø 3.55–0.3 mm.
Cable bend radius, > 17 mm (static).
Flat connector, 8-pole, 1x pin.
Connection cable, 6-wire, ø 3.55–0.3 mm.
Cable bend radius, > 17 mm (static).
Note
Works with magnetic tapes 21725.
The reading distance between the sensor and tape must be 0.1 to 2 mm.
The sensor is supplied with operating voltage and draws current via the electronics.
System accuracy, repeat accuracy and travel speed is dependent on the electronics.
Plug-in connection to position indicators 21700 and 21702.
The reading distance between the sensor and tape must be 0.1 to 2 mm.
The sensor is supplied with operating voltage and draws current via the electronics.
System accuracy, repeat accuracy and travel speed is dependent on the electronics.
Plug-in connection to position indicators 21700 and 21702.
Technical Data
- Rating IP 67; EN 60529 (sensor head)
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
Temperature range
- Ambient temperature 0…60°C
- Storage temperature -10…70°C
- Storage temperature -10…70°C
Assembly
Installation must be carried out using the enclosed user information.
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
Attention
Relative humidity 100%. Dewing is permissible (sensor head).
Drawing reference
1) Sine before cosine
2) Active measuring surface
3) Magnetic tape
2) Active measuring surface
3) Magnetic tape
Accessory
Position indicators 21700 and 21702.
Magnetic tapes 21725.
Magnetic tapes 21725.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.