Hollow Shaft Sensor
with magnetic probe
plastic
- Simple assembly for hollow shafts up to max. diameter of 20 mm
- Rotationally measuring sensor
- IP rating 65
- Plug-in connection to position indicators 21700 & 21712
£227.07
plus sales tax
Added to your shopping cart
Designation
Hollow Shaft Sensor
Version 1
with magnetic probe
Body material
plastic
H=Height
52
L=Length
35,2
P=Cable length
500
Description
Material
Shaft stainless-steel.
Housing plastic.
Cable sheath PVC.
Housing plastic.
Cable sheath PVC.
Version
Housing black.
Flat connector, 8-pole, 1x pin.
Cable bend radius, > 17 mm (fixed).
Flat connector, 8-pole, 1x pin.
Cable bend radius, > 17 mm (fixed).
Note
For speeds ≤ 600 rpm.
Simple assembly for hollow shafts up to max. 20 mm.
Plug-in connection to position indicators 21700 and 21702.
The sensor is supplied with operating voltage and draws current via the electronics.
The resolution and measuring range are dependent on the electronics.
Simple assembly for hollow shafts up to max. 20 mm.
Plug-in connection to position indicators 21700 and 21702.
The sensor is supplied with operating voltage and draws current via the electronics.
The resolution and measuring range are dependent on the electronics.
Technical Data
- Rotative sensor
- Magnetic scanning via a magnet wheel with 18 poles each 5 mm
- Rating IP 65; EN60529
- Magnetic scanning via a magnet wheel with 18 poles each 5 mm
- Rating IP 65; EN60529
Temperature range
- Ambient temperature 0–60°C
- Storage temperature -10–70°C
- Storage temperature -10–70°C
Assembly
Installation must be carried out according to the enclosed user information.
Attention
Dewing is not permissible.
Drawing reference
1) Direction of rotation
2) Sealing plate
3) Grub screw, M3 (2x120 )
2) Sealing plate
3) Grub screw, M3 (2x120 )
Accessory
Position indicators 21700 and 21702.
Reducer sleeves 21740.
Reducer sleeves 21740.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.