Reducing Bush
steel
- For diameter compensation between position indicator and adjustment spindle
- Application sectors: machine construction, measuring equipment
- Various versions
£3.92
plus sales tax
Added to your shopping cart
Designation
Reducing Bush
Body material
steel
D1=Internal diameter
10
D=Outside diameter
14
L=Length
17
A
3,5
D2
4,2
Description
Material
Steel.
Version
Black oxidised.
Note
Reducer bushes are used to change the diameter between position indicator and adjustment spindle.
The grub screw is supplied.
The grub screw is supplied.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.