text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mounting Plate
Version 1
with clamping lever
Version 2
bottom/top
Body material
aluminium
Component material
plastic
Body surface finish
anodised
B=Width
20
D=Internal diameter
12
H=Height
67,5
L=Length
48
A
34
A1
17
A2
30
A4
17
A5
10
Assembly position
003
B1
5,5
D1
M05
D2
5,5
D3
10
H1
25,5

Description

Product description
Mounting brackets form a compact unit with position indicators. They guarantee reliable spindle clamping without additional construction work.
Material
Mounting position 1, housing die-cast zinc
Mounting position 3, housing aluminium.
Clamping lever plastic.
Version
Installed position 1, housing, painted.
Installed position 3, housing anodised.
Clamping lever dark grey.
Note
Due to the simple assembly, the mounting bracket is also suitable for retrofitting to existing systems.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought