Control Knob
with position indicator
plastic
black
- Direct reading of set measured values
- Selectable display value per spindle revolution
- Can be used even with strong vibrations
£73.22
plus sales tax
Added to your shopping cart
Designation
Control Knob
Version 1
with position indicator
Version 2
digital display
Body material
plastic
Component material
steel
Body colour
black
AU=Indicator after 1 rotation
001,5
KS=Decimal point at position
1
MD=Torque support
1
P=Pitch
1,5
T=Pitch
1,5
ZR=Count direction
2
Description
Material
Housing plastic.
Hollow shaft steel.
Screen plastic.
Hollow shaft steel.
Screen plastic.
Version
Housing fibreglass reinforced.
Hollow shaft black oxidised.
Hollow shaft black oxidised.
Note
Adjusting knobs with integrated position indicators allow direct readout of set measurement values such as lengths, flow rates, speeds, etc, at a glance. In addition, the display value can be selected per spindle rotation (corresponding spindle pitch), with the different display values being realized by a variable ratio transmission. The torque support allows the use of the adjusting knobs in any assembly position, even in case of high vibrations.
** At the 1st asterisk give torque support and at the 2nd asterisk give the count direction (see sample order ”torque support, count direction”).
** At the 1st asterisk give torque support and at the 2nd asterisk give the count direction (see sample order ”torque support, count direction”).
Technical Data
– Counter consisting of 4 10-position dials + fine scale
– Height of figures about 6 mm
– Hollow shaft Ø 14 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Height of figures about 6 mm
– Hollow shaft Ø 14 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request
Other pitches
Accessory
– Reducing bushes 21940
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.