text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
USB connection cable
Version 1
for position indicator
B=Width
38,8
D=Bore diameter
30
H=Height
71
ID=Suitable for
position indicator 21922, K0411
L=Length
48

Description

Note
The programming software allows the position indicator to be programmed with appropriate parameters prior to assembly. Working with the program is extremely easy. Figures such as indicated values per rotation, decimal point etc are entered directly or selected over the operating panel. The software detects invalid values entered.

With USB connection cable.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought