text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mounting Plate
Size
8
Version 2
short
B=Width
46
H=Height
10
L=Length
82,5
B1
10
D
4
D2
M04
H1
2
H2
2,3
H3
6,5
L1
9
L2
15
L3
40
L4
36
L5
1,5
Type
short

Description

Material
Aluminium alloy.
Version
anodised.
Note
The mounting plate is used for the horizontal mounting of the short or long positioning stages with electric drive. With slots for direct support of inductive proximity switch (20905-005). The proximity switch can be adjusted when the positioning unit is mounted. The threaded holes M4 are used to fasten the sensor holder 21093.

Can be combined with all other parts of the same size.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought