text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Sliding Carriage
Size
16
Version 1
drylin® w
Version 2
standard fixed bearing
Body material
zinc
Component material
Iglidur®
L=Length
36
A
18
A1
14
B
34,5
B1
23
C0(-Z) kN
0,4
C0Y kN
2,1
C0Z kN
2,1
D
16
D1
M08
D2
11,5
H
27
H1
14
H2
4

Description

Material

Die-cast zinc.
Bearing material iglidur® J.

Version
trivalent passivated.
Note

DryLin® W slide carriages are maintenance-free and corrosion resistant. Lacking the need of lubrication makes the system highly dirt resistant. Low friction coefficient in dry running and very quiet. Suitable for single or double rails. Speeds up to 15 m/s.
Applicable temperature -40 °C to +90 °C.

Accessory
Guide rails 21240.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range