Rotary-Table Plain Bearing
aluminium
- 100% maintenance and lubrication free
- For high loads, high rigidity.
- High wear resistance
- Simple assembly
£189.01
plus sales tax
Added to your shopping cart
Designation
Rotary-Table Plain Bearing
Body material
aluminium
Component material
plastic
D=Outside diameter
160
H=Height
33
K1=For screw
ISO 4762 M5
MK=Overturning moment max. Nm
800
T1=Static axial load rating N
50000
T2=Dynamic radial load rating
15000
T3=Static radial load rating N
10000
T4=Dynam. radial load rating N
3000
n=Speed limit max. rpm
200
A
4,5
D1
145
D2
130
D3
74
D4
60
D5
5,5
D6
M05
D7
103
E1
10X36°
E2
20X18°
H1
10
Description
Material
Aluminium outer ring and inner ring.
Iglidur® J plastic slide elements.
Stainless steel A2 screws.
Iglidur® J plastic slide elements.
Stainless steel A2 screws.
Version
Anodised outer ring and inner ring.
Note
Aluminium plain bearings with replaceable, high performance material glide elements for rotary stages. Such a combination of materials guarantees absolutely lubricant and maintenance-free running.
Simple assembly.
High wear resistance.
For high loads, high rigidity.
Simple assembly.
High wear resistance.
For high loads, high rigidity.
Temperature range
-50°C to +90°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.