text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Rail
Size
16
Version 1
drylin® w
Version 2
single
Body material
aluminium
L2=Hole spacing from edge
30
L=Length
4000
A
19
B
29
B1
27
D
16
D1
9
D2
15
H
27
H1
14
H2
7,5
L max.
4000
L1
120
T
4
Type
L max.

Description

Material
Aluminium.
Version
Hard anodised, layer thickness 50 µm.
Hardness 500 HV
Note
Single guide rails enable highest flexibility during construction and easy assembly. Can be used to to compensate for height differences in height. Hard anodised aluminium is used as rail material and ensures best friction and wear results. Robust and dirt resistant for transporting heavy loads safely and maintenance-free.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought