Guide Rail
drylin® w
aluminium
- For compensating for differences in height
- Maximum flexibility during construction
- Very good friction and wear results
- Robust and resistant to dirt
£135.76
plus sales tax
Added to your shopping cart
Designation
Guide Rail
Size
10
Version 1
drylin® w
Version 2
single
Body material
aluminium
L2=Hole spacing from edge
30
L=Length
4000
A
17
B
27
B1
27
D
10
D1
6,6
H
18
H1
9
H2
5,5
L max.
4000
L1
120
Type
L max.
Description
Material
Aluminium.
Version
Hard anodised, layer thickness 50 µm.
Hardness 500 HV
Hardness 500 HV
Note
Single guide rails enable highest flexibility during construction and easy assembly. Can be used to to compensate for height differences in height. Hard anodised aluminium is used as rail material and ensures best friction and wear results. Robust and dirt resistant for transporting heavy loads safely and maintenance-free.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.