text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Carriage
Size
6
Version 1
drylin® w
Body material
aluminium
Component material
zinc
L=Length
60
A
45
A1
51
A2
31
B
30
B1
54
C
19
C0(-Y) kN
1,68
C0Y kN
1,68
C0Z kN
1,68
C1
18
D
5
D1
M04
H
18
H1
7,5
H2
2
H3
4
M0X Nm
25
M0Y Nm
34
M0Z Nm
34

Description

Material

Carriage die-cast zinc.
Mounting plate aluminium.
Bearing material iglidur® J.

Version
Carriage chromed.
Mounting plate anodised.
Note

DryLin® W carriages are maintenance-free and corrosion resistant. Lacking the need of lubrication makes the system highly dirt resistant. Low friction coefficient in dry running and very quiet. Due to the flat and wide design, high torques are possible. Speeds up to 15 m/s.
Applicable temperature -40 °C to +90 °C.

Accessory
Double guide rails 21240.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought