text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Carriage
Size
30
Version 1
drylin® t
Version 2
fixed bearing with manual clamping
Body material
aluminium
Component material
Iglidur®
D1=For DIN 912 screw
M08
GW=Thread of manual clamp
M08
L=Length
109
A
72
A1
52
B
90
B1
31
C
20
C0(-Y) kN
14
C0Y kN
14
C0Z kN
7
C1
12
D
M10
D2
28
H
42
H1
6,5
H2
21,5
H3
27
L1
79
M0X Nm
200
M0Y Nm
100
M0Z Nm
100

Description

Material

Sliding carriage: Base structure in extruded section, aluminium EN AW-6060.
Sliding elements: Maintenance free plain bearing iglidur® J.
Cap: Thermoplastic

Version
Eloxal-coated E6/EV1. Black thermoplastic
Note

With a low rate of inerita, high accelerations and short term extreme speeds up to 30 m/s are possible. DryLin® T linear glide guides are resistant to dirt and corrosion and are adjustable, maintenance-free and quiet. Application temperature max. 80 °C.
As no lubricants are used they are recommended for use in food, medical, and clean room technologies.
Manual clamping was developed for simple functions. Polymer under constant pressure has a tendency to creep which causes a decrease in clamping force over time (up to 70%), which means that no safety-relevant parts should be clamped.
Suitable guide rails see 21200.

Drawing reference
1) manual clamping
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range