text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Housing plastic
Raceways ball bearing steel.
Balls steel.
Note
Self-aligning and sealed both ends. These bearings comprise a highly precise die-cast plastic carrier in which the bearing steel, clipped-on raceways are mounted. The plastic carrier also acts as a return and seal retainer. The seal is made from a special polyamide material with a low coefficient of friction. The linear ball bearing is secured using DIN 471/472 circlips.
Application
Suitable for applications where installation space is limited.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought