Linear Ball Bearing
with stainless steel cage
stainless steel
- Double-sided seal
- Dynamic load rating of up to 2100 N
£112.36
plus sales tax
Added to your shopping cart
Designation
Linear Ball Bearing
Version 1
with stainless steel cage
Version 2
closed
Body material
stainless steel
Component material
stainless steel
Steel code
1.4034
D1=Outside diameter
47
D=Internal diameter
30
L=Length
68 -0,3
T1=Dynamic load ratings N
2100
T2=Static load ratings N
3920
D2
44,5
L1
52,1 -0,3
L2
1,85
Description
Material
Outer jacket stainless steel.
Cage stainless steel.
Balls stainless steel.
Cage stainless steel.
Balls stainless steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a stainless steel cage. The bearing is secured with DIN 471/472 circlips.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.