Linear Ball Bearing
with angle error adjustment
plastic
- Double-sided dual lip seal
- Double permissible load
- Dynamic load rating of up to 8300 N
- Eightfold travel life
- Optimisation of load distribution
£35.29
plus sales tax
Added to your shopping cart
Designation
Linear Ball Bearing
Version 1
with angle error adjustment
Version 2
closed
Body material
plastic
Component material
steel
D1=Outside diameter
26
D=Internal diameter
16
L=Length
36
T1=Dynamic load ratings N
2200
T2=Static load ratings N
2400
D2
24,9
L1
24,6
L2
1,3
Description
Material
Housing plastic
Raceways ball bearing steel.
Balls steel.
Raceways ball bearing steel.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-lip seal both ends. In comparison to standard linear ball bearings, these bearing have twice the load rating or eight times longer working life. The self-aligning function means that housing bore misalignments or bent shafts can be compensated for, the load distribution optimised and uniform load on all balls over the entire bearing length assured. The bearing is secured with DIN 471/472 circlips.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.