Linear Ball Bearing
plastic
- Low maintenance
- Smooth running
- Quiet
£29.15
plus sales tax
Added to your shopping cart
Designation
Linear Ball Bearing
Body material
plastic
Component material
stainless steel
D1=Outside diameter
8
D=Internal diameter
4
L=Length
12
T1=Dynamic load ratings N
44
T2=Static load ratings N
50
Description
Material
Housing, plastic.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.
Note
Precision linear ball bearings with low friction.
From size 21511-122202, the bearings are fitted with wipers on both sides.
Recommended tolerances:
Shaft: h6
Housing: H6
The specified load ratings apply for hardened and ground shafts.
From size 21511-122202, the bearings are fitted with wipers on both sides.
Recommended tolerances:
Shaft: h6
Housing: H6
The specified load ratings apply for hardened and ground shafts.
Temperature range
-40 °C to +60 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.