text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Linear Actuator
Version 1
with plain bearing
Version 2
RH thread
Body material
aluminium
Component material
stainless steel
B=Width
130
For=Spindle
TR 14X3
G2=Thread
M06
H=Height
64
L=Length
800
S=Travel
570
D1
8
D2
30H8
D3
30
D4
7
D5
11
G1
M06
G2
M06
G3
M06
H1
27
H2
10
H3
52
H4
2
L1
130
L2
26
L3
50
M1
40X30
M2
114,5
M3
70
M6
80
M7
114
P1
2X2X20

Description

Material
Housing aluminium.
Precision tube nickel plated steel.
Trapezoidal thread spindle steel.
Note
The double-tube linear actuator can be operated manually or electrically. Due to the short duty cycle, the units can be adjusted several times a day at low speed and with high stability. Width, length and height adjustment possible.
Technical Data
Duty cycle: S3, 30% (at 60 min.)

Temperature range
Temperature range 0° C to +60 °C
On request
Other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought