Precision Slide
mounted on roller bearings
grey cast iron
- Slide bearings in hardened and ground prism guides
- Dimensioned for dynamic and static loads of up to 1050 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 15 to 95 mm
- Centring holes
£444.08
plus sales tax
Added to your shopping cart
Designation
Precision Slide
Version 1
mounted on roller bearings
Version 2
with end plate
Body material
grey cast iron
B=Width
40
L=Plate length
65
A
20
A1
13
A2
13
B1
39,5
C
15
D1
5
D2
M03
D3
3,3
D4
6,5
E
30
E1
15
E2
20
E3
20
E4
20
L1
50
L2
33
L3
3,8
M
M03
M1
M03
M2
M03
Mx (Nm)
1
My (Nm)
4
Mz (Nm)
3
O
12
P
1,1
P1
3,4
R
5
T1
0,02
T2
0,02
TA_E/E1
6
TA_E2
6
TI_E/E1
4
TI_E4
6
f (N)
120
Description
Material
EN-GJL-250
Version
Bright, ground.
Note
These precision slideways with roller bearings are used in machine and fixture construction, metrology, optical instruments and precision engineering.
The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E4 = number of fastening holes E4/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E4 = number of fastening holes E4/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.