Precision Slide
mounted on roller bearings
grey cast iron
- Slide bearings in hardened and ground prism guides
- Dimensioned for dynamic and static loads of up to 990 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 25 to 100 mm
- All outer faces are ground
£492.66
plus sales tax
Added to your shopping cart
Designation
Precision Slide
Version 1
mounted on roller bearings
Version 2
with end plate
Body material
grey cast iron
B=Width
40
L=Plate length
90
TA=TA
8
A
20
B1
39,5
C
40
D
13
E
30
E1
15
H
6,5
I
13
L1
45
M
M03
Mx (Nm)
1
My (Nm)
3
Mz (Nm)
2
N
M03
O
12
R
3
TI
6
Z
15X2
Z1
30
f (N)
77
Description
Material
GJL 250
Version
Ground
Note
Slide is also available in aluminium on request.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.