Mini Saddle Slide
mounted on roller bearings
aluminium
- Very smooth running
- Fastening holes can be used as tapped holes or through holes
- Dimensioned for dynamic and static loads of up to 697 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 12 to 120 mm
£270.36
plus sales tax
Added to your shopping cart
Designation
Mini Saddle Slide
Size
2
Version 1
mounted on roller bearings
Body material
aluminium
Component material
steel
B=Width
60
L=Plate length
105
TA=TA
12
A
17
B1
30,6
C
40
D
16,7
E
36
E1
18
E2
18
E3
36
GI
2
I
8,3
K
M04
L1
100
M
M03
Mx (Nm)
18,8
My (Nm)
16,2
Mz (Nm)
27,6
N
M04
TI
4
f (N)
697
Description
Material
Outer housing aluminium.
Carriage and bearing steel.
Carriage and bearing steel.
Version
Outer housing black anodised.
Carriage and bearings ground.
Internal parts hardened.
Carriage and bearings ground.
Internal parts hardened.
Note
Roller slides run very lightly and can be adjusted with the set screw “N”.
The fastening holes “K” can be used as tapped holes or through holes.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E3/K inside
TA = number of fastening holes E1/M outside
GI = number of hole rows internal
K = thread M4 countersunk for M3 DIN 974-1
The fastening holes “K” can be used as tapped holes or through holes.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E3/K inside
TA = number of fastening holes E1/M outside
GI = number of hole rows internal
K = thread M4 countersunk for M3 DIN 974-1
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.