text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Rail
Version 1
for cross rollers
Body material
tool steel
Component material
structural steel
B1=Width
13,9
D=For roller diameter
6
G=Weight g ca. per rail
220
H=Height
15
L=Length
150
B
31
B2
6
D1
M06
D2
5,4
D3
10
H1
1,8
K
5,2
L1
25
L2
2X50

Description

Material
Guide rail tool steel 1.2842.
End pieces 1.0531.
Version
Guide rails hardened (60-62 HRC) and ground.
End piece black oxidised.
Note
See 21052 for the matching roller cage.
The guide rails are installed in precision slides (21034, 21035, 21038 and 21040). They can therefore also be used as spare parts.

Supplied as single guide rails without roller cages. Order additional guide rails and roller cages separately
Drawing reference
1) end part
2) without roller cage (21052)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range