Guide Rail
for cross rollers
tool steel
- Hardened and ground
- Usable as a spare part for carriage guides
- No starting friction (no stick-slip effect)
£33.79
plus sales tax
Added to your shopping cart
Designation
Guide Rail
Version 1
for cross rollers
Body material
tool steel
Component material
structural steel
B1=Width
8,3
D=For roller diameter
3
G=Weight g ca. per rail
45
H=Height
8
L=Length
100
B
18
B2
3,5
D1
M04
D2
3,4
D3
6
H1
1
K
3,2
L1
12,5
L2
3X25
Description
Material
Guide rail tool steel 1.2842.
End pieces 1.0531.
End pieces 1.0531.
Version
Guide rails hardened (60-62 HRC) and ground.
End piece black oxidised.
End piece black oxidised.
Note
See 21052 for the matching roller cage.
The guide rails are installed in precision slides (21034, 21035, 21038 and 21040). They can therefore also be used as spare parts.
Supplied as single guide rails without roller cages. Order additional guide rails and roller cages separately
The guide rails are installed in precision slides (21034, 21035, 21038 and 21040). They can therefore also be used as spare parts.
Supplied as single guide rails without roller cages. Order additional guide rails and roller cages separately
Drawing reference
1) end part
2) without roller cage (21052)
2) without roller cage (21052)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.