Dovetail Slide
with micrometer spindle
grey cast iron
- Scale ring with scale division 0.02 mm
- Dimensioned for dynamic loads of up to 917 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 50 to 100 mm
- All outer faces are ground
£1,244.28
plus sales tax
Added to your shopping cart
Designation
Dovetail Slide
Version 1
with micrometer spindle
Version 2
with handwheel
Body material
grey cast iron
B=Width
150
For=Spindle
TR 16X2
L=Plate length
310
TA=TA
6
A
50
B1
149
C
100
D
29,5
E
130
I
35,5
L1
200
M
M08
Mx (Nm)
53
My (Nm)
169
Mz (Nm)
58
N
M08
O
28
R
8
S
80
TI
4
U1
100
f (N)
868
Description
Material
GJL 250
Version
Bright, ground.
Note
The central set screw “N” can be replaced by a clamping lever 06460. The micrometer scale is graduated in 0.02 mm increments. Other graduations available on request. The revolving grip on the handwheel can fold down.
The stated permissible load values (F) are designed for dynamic loads with a lifespan of 1 million travel cycles.
For static loads 10 times the value F is permitted.
The torque values apply only to centred carriages.
TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
The stated permissible load values (F) are designed for dynamic loads with a lifespan of 1 million travel cycles.
For static loads 10 times the value F is permitted.
The torque values apply only to centred carriages.
TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.