Dovetail Slide
with end stop
grey cast iron
- Dimensioned for dynamic loads of up to 400 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 29 to 108 mm
- All outer faces are ground
- Centring holes
£283.32
plus sales tax
Added to your shopping cart
Designation
Dovetail Slide
Version 1
with end stop
Body material
grey cast iron
B=Width
50
L=Plate length
105
A
25
A1
15
A2
17,5
B1
49,5
C
54
D1
7
D2
M04
D3
4,3
D4
8,2
E1
14
E2
28
E3
28
L1
48
L2
40
L3
5,5
M1
M05
M2
M04
Mx (Nm)
2
My (Nm)
6
Mz (Nm)
2
O
15,5
P
1,6
P1
3,2
R
8
T1
0,02
T2
0,02
TA_E1
8
TI_E1
6
f (N)
60
Description
Material
EN-GJL-250
Version
Bright, ground.
Note
These precise slideways are used in e.g. machine, fixture and metrology equipment construction as well as in the optical and precision engineering industries. The central set screw M1 can be replaced by a clamping lever 06460.
The stated permissible load values (F) are designed for dynamic loads with a service life of 1 million travel cycles.
For static loads, 10 times the table value F is permitted.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
TI E = number of fastening holes E/M inside.
TA E = number of fastening holes E/M outside.
TI E1 = number of fastening holes E1/D1 inside.
TA E1 = number of fastening holes E1/D1 outside.
The stated permissible load values (F) are designed for dynamic loads with a service life of 1 million travel cycles.
For static loads, 10 times the table value F is permitted.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
TI E = number of fastening holes E/M inside.
TA E = number of fastening holes E/M outside.
TI E1 = number of fastening holes E1/D1 inside.
TA E1 = number of fastening holes E1/D1 outside.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.