text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Rail
Body material
aluminium
B=Width
11,5
D=For screw
M04
L=Length
49,3
SRED=Stroke reduction
8
B1
5,25
H
8
L1
38
Suitable for slide
21000-050 ...

Description

Material
Aluminium EN AW-6063
Note for ordering
21000-020 (1 strap with clamping screw)
Note
The straps are used to clamp the dovetail slides in the X, Y and Z axes and to fix the slide unit in the machine.
End mounting will reduce the travel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought