{"product":{"productId":"agid.4457","price":7.21,"name":"Stop screw steel grade 8.8."},"currency":"GBP"}
Material
Steel
grade 8.8.
grade 8.8.
Version
Stop screw black oxidised.
Stop face hardened (52 HRC).
Nut electro zinc-plated.
Stop face hardened (52 HRC).
Nut electro zinc-plated.
Show more
Show less
Description
Material
Steel
grade 8.8.
grade 8.8.
Version
Stop screw black oxidised.
Stop face hardened (52 HRC).
Nut electro zinc-plated.
Stop face hardened (52 HRC).
Nut electro zinc-plated.
Note
The screw heads are machined before being hardened giving a defined and permanently consistent stop face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.