{"product":{"productId":"agid.4502","price":1099.63,"name":"Rotary module, pneumatic, 115 mm long"},"currency":"GBP"}
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Show more
Show less
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic rotary module with double actuated drive cylinder. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The 0° – 190° rotation angle is infinitely adjustable.
Repeat accuracy ±0.01°.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The 0° – 190° rotation angle is infinitely adjustable.
Repeat accuracy ±0.01°.
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
83000-15 Proximity switch.
80150 Connector.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.