{"product":{"productId":"agid.4514","price":3373.68,"name":"ROTARY MODULE PNEUMATIC SIZE:9ALUMINIUM, HEAVY VERSION, COMP:STEEL"},"currency":"GBP"}
Rotary module
pneumatic
aluminium
- With double-acting drive cylinder
- Rotation angle infinitely adjustable from 0° to 190°
- High fit precision between the modules via centring system
- Hardened, external and variable stop system
- Repeat accuracy ±0.01°
Sales unit
£3,373.68
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Rotary module
Version 1
pneumatic
Version 2
heavy-duty version
Main
material
aluminium
Component
material
steel
Air consumption per cycle at 6 bar (ccm)
303
Axial
load
N
1800
Cylinder
Ø
2 x 38
Driving torque
Nm
24
Radial
load
N
2400
Rotation
angle
0° - 190°
Size
9
Suitable
proximitiy
switch
20915-030
Suitable plug connector
20950-010X2000
tilt moment max. Nm
110
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic rotary module with double actuated drive cylinder, heavy-duty version. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection R1/8.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The 0° – 190° rotation angle is infinitely adjustable.
Repeat accuracy ±0.01°.
Shock absorbers are supplied.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The 0° – 190° rotation angle is infinitely adjustable.
Repeat accuracy ±0.01°.
Shock absorbers are supplied.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.