text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rotary module
Version 1
pneumatic
Version 2
heavy-duty version
Main material
aluminium
Component material
steel
Air consumption per cycle at 6 bar (ccm)
88
Axial load N
1100
Cylinder Ø
2 x 25
Driving torque Nm
6,5
Radial load N
1600
Rotation angle
0° - 190°
Size
6
Suitable proximitiy switch
20915-030
Suitable plug connector
20950-010X2000
tilt moment max. Nm
55
~ CONFLICT MINERALS 3TG status
Unknown
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ PFAS free?
Unknown
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material
Housing high-strength aluminium.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic rotary module with double actuated drive cylinder, heavy duty version. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.

The 0° – 190° rotation angle is infinitely adjustable.

Repeat accuracy ±0.01°.

Shock absorbers are supplied.
Accessory
83000-15 Proximity switch.
80150 Connector.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought