Parallel Grip
aluminium
- Pneumatic actuation
- Workpiece weight 0.12 to 4.74 kg
- High fit precision between the modules via centring system
- Absolute central clamping through guided link kinematics
- Hardened and ground guide shafts
£490.41
plus sales tax
Added to your shopping cart
Designation
Parallel Grip
Body material
aluminium
Component material
steel
B=Width
26
D2=Cylinder Ø
16
F4=Clamping force at 6 bar (N)
36
F5=Expanding force at 6 bar (N
46
For=For proximity switch
20900-030X3000
H=Height
45
KG=Recomm. workpiece weight
0,17
L=Length
60
Mt=Inertia moment (10⁻³ kgm²)
0,0278
S=Stroke per jaw
4
V6=Air consumption per cycle
0,8
A
24
A1
5
A2
6
B1
10
B2
6
C max.
40
D
7
D1
M04
D2
7,5
D3
4,3
D4
M04
E
15
E2
15
E3
24
E4
15
E5
15
F1 (N)
250
F2 (N)
82
F3 (N)
71
H1
12,5
L1
50
L2
24
M1 Nm
3,9
M2 Nm
3,7
M3 Nm
1,3
P
M05
P1
4,5
P2
7
P3
6
P4
18,5
T
1,6
T1
1
T2
2,5
T3
4,2
Description
Material
Housing high-strength aluminium.
Guide shafts and leverage steel.
Guide shafts and leverage steel.
Version
Housing coated with Hart-Coat®.
Guide shafts hardened and ground.
Guide shafts hardened and ground.
Note
Maintenance-free pneumatic parallel gripper with leverage kinematics. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.
Repeat accuracy ±0.02 mm.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.
Repeat accuracy ±0.02 mm.
Accessory
See table for proximity switches and plug connectors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.