text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Body, carriage and flange plate aluminium alloy.
Guide rails steel
Version
Body anodised natural colour.
Carriage and flange plate anodised.
Rail guides hardened.
Note
Portal modules with ball rail guides. Pneumatic drive through a rodless cylinder. High load rating due to stiffened self-supporting aluminium profiles. The modules can be mounted in any position.
Specified loads apply to dynamic loads.

Repeat accuracy ±0.02 mm.
Temperature range
+5 °C to +70 °C
(+5 °C to +60 °C by size 65)
On request
* Other lengths (travel S max. 5000 mm) and intermediate positions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought