text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Motor Adapter Kit
Form
A
Size
60
Body material
aluminium
AD=Screw tightening torque
1,4
AD=Screw tightening torque
9
D=Diameter
6,35
MN=Nominal torque Nm
4,8
Mt=Inertia moment (10⁻³ kgm²)
0,01
U=max speed rpm
20000
C1
M03
C2
M05

Description

Material
Elastomer spider polyurethane Shore 98A.

Coupling housing and clamping hub, aluminium.

Expanding mandrel steel.

Screws steel.

Centring rings 1.4301 stainless steel.
Version
Coupling housing black anodised.
Note
The motor adapter set with elastomer dog coupling system (elastomer coupling with expanding mandrel) provides a simple and cost-effective solution for connecting electric motors.

Advantages of the elastomer dog coupling:
- Hub with expanding mandrel can be mounted axially
- Play-free with vibration absorption
- Excellent retaining force
- Excellent concentric accuracy
- Short design
- Easy to assemble
- Can be mounted axially on spigot side
- Electrical insulation
- Nominal torque up to 30 Nm
On request
Larger hub bore D.
Higher nominal torque.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range