text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Washer
Body material
steel
Body colour
black oxidised
D1=Internal diameter
5,3
D=Outside diameter
16
H=Thickness
4,5
D2
10,4
H1
0,8

Description

Material
Steel.
Version
Carbonitrided and tempered, black oxidised. Bottom face ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought