text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Extension Column
Version 1
pair
Version 2
long
Body material
mild steel
D1=Pin diameter
24
D9=Thread
M20X1,5
GR=Drilling jig size
5
KG=Weight kg ca. per piece
1200
L=Length
120
D2
22
D8
40
L4
43
L5
18

Description

Material
Hardened steel 1.7139
Version
Hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range