Drilling Plate
steel
- Suitable for drilling jig
- Holder element for drill bushes
£87.27
plus sales tax
Added to your shopping cart
Designation
Drilling Plate
Size
0 - 3S
DIN Standard
DIN 6348
Body material
steel
GR=Drilling jig installed size
125X100
GR=Drilling jig size
3 S
A1
168
B7
130
B8
17
D1
20
D2
18
E1
132
S2
15
Description
Material
Steel.
Version
Black oxidised.
08570-13 bright.
08570-13 bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.