text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drilling Plate
Size
3 - 5
DIN Standard
DIN 6348
Body material
steel
GR=Drilling jig installed size
100X125
GR=Drilling jig size
3
A8
170
B1
125
D1
20
D2
18
E1
132±0,015
S2
16

Description

Material
Steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought