text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drilling Plate
Size
0 - 3S
DIN Standard
DIN 6348
Body material
steel
GR=Drilling jig installed size
100X60 100X60X115
GR=Drilling jig size
22S
A1
100
B7
96
B8
16
D1
16
D2
16
E1
50
S2
14

Description

Material
Steel.
Version
Black oxidised.
08570-13 bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought