text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drilling Jig
Size
0
DIN Standard
DIN 6348
GR=Installed size as per DIN 6
60X32
S=Stroke at 210°
42
A1
63
A2
100
A3
190
A5
35
B1
32
B2
86
D1
10
D2
9
D3
4
D4
5
D5
M04
D8
15
E1
24
E2
13
E3
50
E4
40
E5
18
GR
60X32
H1 max.
28
H1 min.
3
H2 max.
100
H2 min.
73,5
H3
48
H4
9
H5
125
L1
31
L2
35
S1
6

Description

Note
Accessories, see 08570 - 08610 and 08640 - 08710.
Force table, see technical information for DIN 6348 drilling jigs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought