{"product":{"productId":"agid.4377","price":25.94,"name":"Push-in drill bushes, DIN 173, part 1, Form L"},"currency":"GBP"}
- Quick replacement possible without tools
- Hardened and ground
- Torque bracing and fixing possible by drill bush clamp
Description
Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Note
All slip bushings are inscribed on the collar upper surface with the hole dimension and tolerance, e.g. 15 F7.
For diameter D1 over 15 mm the steps are 0,5 mm.
For diameter D1 over 15 mm the steps are 0,5 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.